1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

achromat loupe (One Side Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • achromat loupe (One Side Type)
  • achromat loupe (One Side Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,017.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Adopts an achromatic lens which bonds a concave lens to a convex lens to eliminate as much chromatic aberration and distortion as possible.
[Applications]
· Precision inspection and appraisal.

 
Part Number
ALC-10
ALC-15
ALC-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Height
(mm)
Trusco Code Mass
(g)

฿ 2,314.00

KEY POCKET LOUPE H MAGNIFIER 1 Piece(s) 10 Day(s) 1014219-112138

฿ 2,243.00

KEY POCKET LOUPE H MAGNIFIER 1 Piece(s) 1 Day(s) 1518219-113048

฿ 2,017.98

KEY POCKET LOUPE H MAGNIFIER 1 Piece(s) 31 Day(s) 2018219-114848

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Size(mm) φ15 Width(mm) 40 Depth(mm) 21
Lens Material Glass Specifications Chrome Matte Plating