1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Popular Type Magnifier (Single-Sided Type)

Popular Type Magnifier (Single-Sided Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,103.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An essential item for factories, offices and work sites.
[Applications]
· For general inspection.

Features

●An essential item in factories, offices, workshops.

Usage

●For general inspection.

Specification

●SPQ(piece):12
●Chrome 1 Plating

Materials

●Lens: Glass
Part Number
R21-3
R31-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)

฿ 1,103.00

KEY POCKET LOUPE H MAGNIFIER 1 Piece(s) Same day 10φ21512817219-106740

฿ 1,398.00

KEY POCKET LOUPE H MAGNIFIER 1 Piece(s) 1 Day(s) 8φ28623319219-107560

Loading...

  1. 1
 

Basic Information

Product Type Pocket Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Material Glass Specifications Chrome No. 1 Plating