1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line Magnifier (LIB-02)

KEY POCKET LOUPES

Line Magnifier (LIB-02)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A superimposed magnifying glass with lens diameter of 36 mm.
[Applications]
· General inspection and observation.

 
Part Number
LIB-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Height
(mm)
Trusco Code Mass
(g)

฿ 1,467.00

KEY POCKET LOUPES 1 Piece(s) 1 Day(s) -18219-121132

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Size(mm) φ 36 Width(mm) 61 Depth(mm) 46
Lens Material Glass Body Black

Please check the type/dimensions/specifications of the part LIB-02 in the Line Magnifier series.

Products with similar specification

Part Number
LIB-01
LIB-03
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMagnification
(x)
Height
(mm)
Trusco Code Mass
(g)

฿ 1,174.00

1 Piece(s) Same day 4.511219-120220

฿ 1,650.00

1 Piece(s) 12 Day(s) -26219-122943