1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Intense Magnifier (ITS-05)

KEY HAND LOUPES WITH LIGHT

Intense Magnifier (ITS-05)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Lighting that suppresses the appearance of shadows by arranging white LEDs in four places.
·Light intensity can be finely adjusted. (antireflection)
[Applications]
·Inspection of metal and electronic parts.
·Proofreading of printed matter and platemaking.

Part Number
ITS-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Trusco Code Mass
(g)

฿ 11,173.00

KEY HAND LOUPES WITH LIGHT 1 Piece(s) 1 Day(s) 5288-324470

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Light presence Fluorescent and Incandescent Light Bulbs Existence or non-existence of scale Not Included
Lens Material Glass Total Length(mm) 130 Lamp replacement Non-Replaceable
Use Printed material and printmaking calibration. Power Supply Button-type alkaline batteries (LR44) x 3 (Included)

Please check the type/dimensions/specifications of the part ITS-05 in the Intense Magnifier series.

Products with similar specification

Part Number
ITS-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMagnification
(x)
Trusco Code Mass
(g)

฿ 12,219.00

1 Piece(s) 1 Day(s) 10288-325280