1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Eyepoint Stand Magnifier

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,077.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The long eye point and long focus can be moved in the range of 35 mm to flexibly support the work.
· Long flexible arm that fits sizes up to A4 at the longest.
· Uses optical achromatic lens.
· A wider field of view can be secured with a 36 mm large diameter lens.
· It is easy to finely adjust the focal point at the lens part, even if the object is three dimensional, such as a substrate.
[Applications]
· Inspection of precision parts.

Part Number
LON-04S
LON-07S
LON-10S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Trusco Code Mass
(g)

฿ 9,077.00

KEY STAND MAGNIFIERS 1 Piece(s) 1 Day(s) 4331-6696660

฿ 10,125.00

KEY STAND MAGNIFIERS 1 Piece(s) 1 Day(s) 7331-6718690

฿ 12,219.00

STAND MAGNIFIERS 1 Piece(s) 1 Day(s) 10331-6734710

Loading...

  1. 1

Basic Information

Product Type Stand Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Size(mm) φ 36 Mounting Type Stand Type Flexible Arm Width(mm) 100
Depth(mm) 80 Lens Material Glass Total Length(mm) 140