1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microscope/Monocle (with LED Light) (KM-412)

ILK ILLUMINATED MICRO SCOPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Microscope/Monocle (with LED Light)
  • Microscope/Monocle (with LED Light)
  • Microscope/Monocle (with LED Light)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Images are upright rather than inverted, allowing viewing as is.
· Can also be used for bifocal monocle.
· A monocle (included)/microscope with excellent resolution.
· With LED light.
[Applications]
· For appraisal of jewelry, inspection of precision parts, etc.

Part Number
KM-412
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Width
(mm)
Height
(mm)
JAN code Trusco Code Mass
(g)
Magnification Details Area Visible from 100 Meters
(m)
Position at Point-Blank Range
(cm)

฿ 5,053.48

ILK ILLUMINATED MICRO SCOPE 1 Piece(s) 14 Day(s) 4 ~ 5.531584963008134121434-8079554 (Long) / 5.5 (Short)2220

Loading...

  1. 1

Basic Information

Product Type Microscope Light presence With LED Light Existence or non-existence of scale Not Included
Detailed Type Monocular for Microscope Features Its a monocle with excellent resolution. Use For appraisal of jewelry, inspection of precision parts, etc.
Material Lens Glass