1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylindrical Type Binoculars 10x Magnification

ILK BINOCULARS

Cylindrical Type Binoculars 10x Magnification
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,640.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diopter adjustment: The difference between left and right eyesight can be adjusted using overall focus adjustment and focus adjustment for the right eye.
· 10x magnification, lens size 25 mm

Part Number
896R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,640.52

ILK BINOCULARS 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Product Type Binoculars Magnification(x) 10 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) φ25 Width(mm) 102
Depth(mm) 92 Real Field of View(°) 5.8 Overall height(mm) 44
Trusco Code 417-1811 Mass(g) 196 Body Rubber-Covered Aluminum Alloy
Lens Coating Red Color Coating