1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Binoculars 8x range (Part Number)

ILK BINOCULARS

Compact Binoculars 8x range
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,315.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diopter adjustment: The difference between left and right eyesight can be adjusted using overall focus adjustment and focus adjustment for the right eye.
· 8x magnification, lens size 21 mm

Part Number
811R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,315.32

ILK BINOCULARS 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Product Type Binoculars Magnification(x) 8 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) φ21 Width(mm) 76
Depth(mm) 100 Real Field of View(°) 7 Overall height(mm) 40
Trusco Code 417-1781 Mass(g) 150 Body Plastic Metallic Paint
Lens Coating Ruby Coating