1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

head loupe set (With LED Light)

head loupe set (With LED Light)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,559.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Both hands can be used freely, making it suitable for detailed work. It uses high-precision optical glass lenses.
·If you use the included interchangeable lens, you can use it at magnifications of 1.8x, 2.3x, and 3.5x.
[Applications]
·Factory inspection, inspection and assembly work.

Part Number
BM120LABD
BM-120LA
BM-120LB
BM-120LC
BM-120LD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
JAN code Trusco Code Weight (g) Type Mass
(g)
Magnification Details Material Lens Power Supply Mounting Dimensions

฿ 5,222.63

ILK HEAD MAGNIFIERS 1 Piece(s) Same day 1.8 ~ 3.536X89-321-3129--194Interchangeable-lens typeGlassCoin Type Lithium Battery (CR2016) x 2 pc (Supplied)134X255X40mm

฿ 4,559.15

ILK LOUPES 1 Piece(s) 19 Day(s) 1.822×384963008120124805-1768370headset type-----

฿ 4,559.15

ILK LOUPES 1 Piece(s) 19 Day(s) 2.322×384963008120223805-1769377headset type-----

฿ 4,673.12

ILK LOUPES 1 Piece(s) 19 Day(s) 2.722×384963008120322805-1770381headset type-----

฿ 4,673.12

ILK LOUPES 1 Piece(s) 19 Day(s) 3.522×384963008120421805-1771386headset type-----

Loading...

  1. 1

Basic Information

Product Type Head Loupe Light presence With LED Light Existence or non-existence of scale Not Included