1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

sheet lens (020)

ILK HAND LOUPES POCKET LOUPES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is a sheet-like lens that is very convenient to carry because it is thin and light like an underlay. The image is clear because it is manufactured by press molding.

Part Number
020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Minimum graduation
(mm)
Measuring Range
(mm)
Thickness
(mm)
External size
(mm)
JAN code Trusco Code Weight (g) Mass
(g)
Material

฿ 484.35

ILK HAND LOUPES POCKET LOUPES 1 Piece(s) 10 Day(s) 2199X263--0.5215X280-417-1756-42.0Polyvinyl Chloride (PVC)

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence Not Included Existence or non-existence of scale Not Included

Please check the type/dimensions/specifications of the part 020 in the sheet lens series.

Products with similar specification

Part Number
018-A
018-AN
019
022
100
130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Minimum graduation
(mm)
Measuring Range
(mm)
Thickness
(mm)
External size
(mm)
JAN code Trusco Code Weight (g) Mass
(g)
Material

฿ 92.00

1 Piece(s) 10 Day(s) 3.580X43--0.485×55-417-1730-2.5Polyvinyl Chloride (PVC)

฿ 999,999,999.00

1 Piece(s) Quote 3.543×80----4963008018148805-19748.000--

฿ 145.71

1 Piece(s) 10 Day(s) 271X127--0.478X150-417-1748-6.0Polyvinyl Chloride (PVC)

฿ 346.88

1 Piece(s) 10 Day(s) 1.8145X207--0.8165X230-417-1764-42.0Polyvinyl Chloride (PVC)

฿ 999,999,999.00

1 Piece(s) Quote 3.528×85180--4963008010005805-18507.000--

฿ 68.00

1 Piece(s) 10 Day(s) 3.532X79--0.438X140-417-1772-3.0Polyvinyl Chloride (PVC)