1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand Magnifier

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stand Magnifier
  • Stand Magnifier
  • Stand Magnifier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,197.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stand-type magnifier that allows you to use both hands when working.
[Applications]
For detailed work and factory testing.
[Product Type]: Stand magnifier
[Mounting Type]: Stand type flexible arm

Features

●A stand type magnifier that you can use both hands when working.

Usage

●For parts inspection, display of small commodity.
●For detailed work, inspection in the factory.

Specification

●Magnification(time):3.5
●Lens Dimension(mm):45
●SPQ(piece):1
●W x D: 48 x 48mm
●Arm Length: 100mm

Materials

●Lens: Glass
Part Number
1600
1645
1770
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Width
(mm)
Depth
(mm)
Arm Length
(mm)
Trusco Code Mass
(g)
Features Material Lens

฿ 1,197.00

ILK STAND MAGNIFIERS 1 Piece(s) 12 Day(s) 3.5φ454848100321-3064193-Glass

฿ 1,422.00

ILK STAND MAGNIFIERS 1 Piece(s) 1 Day(s) 4 ~ 7φ 369090150321-3072138If 2 standard magnifying glasses with a power of 4x each are used together, a magnification of 7x can be achieved.Glass

฿ 4,569.91

ILK STAND MAGNIFIERS 1 Piece(s) 12 Day(s) 1.8 ~ 3.5110X145153120300321-31111500-Acrylic

Loading...

  1. 1

Basic Information

Product Type Stand Loupe Light presence Not Included Existence or non-existence of scale Not Included
Mounting Type Stand Type Flexible Arm Use For fine work and on-site inspections.