(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Equipped with a 130 mm large type lens.
· Bright and enables easy inspection with 20 LEDs.
[Applications]
· Enables use of both hands for assembly work and inspections.
Part Number |
---|
CMS-130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Magnification (x) | Lens Size (mm) | Detailed Type | Width (mm) | Depth (mm) | Arm Length (mm) | Light Source | Trusco Code | Mass (g) | Length (mm) | Material Lens | Power Supply |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,700.93 | ILK ILLUMINATED MAGNIFIERS | 1 Piece(s) | 10 Day(s) | Stand Style Magnifier with Illumination | 2 | φ130 | Stand Magnifier | 220 | 250 | 480 | LEDX20 pieces | 365-0120 | 2740 | - | Acrylic | C-Cell dry batteries x 4 (sold separately) |
Loading...
Light presence | With LED Light | Existence or non-existence of scale | Not Included | Mounting Type | Stand Type Flexible Arm |
---|
Please check the type/dimensions/specifications of the part CMS-130 in the Stand Magnifier with LED Light series.
Part Number |
---|
CMS-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product Type | Magnification (x) | Lens Size (mm) | Detailed Type | Width (mm) | Depth (mm) | Arm Length (mm) | Light Source | Trusco Code | Mass (g) | Length (mm) | Material Lens | Power Supply |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 619.45 | 1 Piece(s) | 12 Day(s) | Accessory | - | - | Dedicated Pole | - | - | - | - | 365-0111 | 240 | 726 | - | - |
How can we improve?
How can we improve?