1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnifying Lens for Work (Clip Type)

ECB HEAD MAGNIFIERS

Magnifying Lens for Work (Clip Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,884.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PXM® lenses with a high transparency and scratch resistant coating.
· The lenses are flip-up type, making it easy to work with the naked eye as well by simply raising the lenses.
· Can also be used while wearing glasses.
· Can be used for general glasses.
[Applications]
· Fine work in general assembly processes. For work performed during moving inspections.

 
Part Number
1646202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,884.77

ECB HEAD MAGNIFIERS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Head Loupe Magnification(x) 2.5 / 1.7 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) 28X72 Trusco Code 292-1782
Mass(g) 18 Lens Material PXM Optical Resin Specifications Clip Type
Interchangeable Lens 1.7×、2.5×

Please check the type/dimensions/specifications of the part 1646202 in the Magnifying Lens for Work (Clip Type) series.