1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnifying Lens for Work (Frame Type)

ECB HEAD MAGNIFIERS

Magnifying Lens for Work (Frame Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,230.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PXM® lenses have high transparency and do not age over time.
· The special multilayer coating of the lens is scratch resistant.
· The lenses are flip-up type, making it easy to work with the naked eye as well.
· Enables use of both hands for excellent workability.
[Applications]
· Fine work in general assembly processes. For work performed during moving inspections.

Part Number
1644502
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,230.00

ECB HEAD MAGNIFIERS 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Product Type Head Loupe Magnification(x) 2.5 / 1.7 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) 28X72 Trusco Code 292-1791
Mass(g) 23 Lens Material PXM Optical Resin Specifications Frame Type
Frame Dimension 151×110×34mm Interchangeable Lens 1.7×、2.5×