Electromagnetic Mag Hammer Control Panel

Brand :
NIPPONMAGNETICS

Caution

    Product Description

    Electromagnetic Mag Hammer
    [Features]
    This is an electromagnetic type bridge breaker that requires no air.
    Impact force can be easily adjusted with a special control panel.
    Since it is completely sealed structure it can be used outdoors or in poor atmosphere
    [Specification]
    SPQ(piece):1.
    Control Cable Length: 5m.
    Power Supply: Three-phase 200/220V
    .Impact Force Adjustment: 50 to 100%
    Accessories
    Mounting bolt, nut.
    Base Plate
    Warning
    Please specify the mounting shape(flat surface, curved surface, etc.) to the hopper/shoot etc, of the base plate.
    [Usage]
    For hopper, shoot, duct, tank, etc to eliminate clogging, and glue off hammering equipment.

    Features

    ●This is an electromagnetic type bridge breaker that requires no air.
    ●Impact force can be easily adjusted with a special control panel.
    ●Since it is completely sealed structure it can be used outdoors or in poor atmosphere.

    Usage

    ●For hopper, shoot, duct, tank, etc to eliminate clogging, and glue off hammering equipment.

    Specification

    ●SPQ(piece):1
    ●Control Cable Length: 5m
    ●Power Supply: Three-phase 200/220V 
    ●Impact Force Adjustment: 50 to 100%

    Accessories

    ●Mounting bolt, nut 
    ●Base Plate

    Warning

    ●Please specify the mounting shape(flat surface, curved surface, etc.) to the hopper/shoot etc. of the base plate.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat