1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Piston Vibrator

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,117.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Due to the linear vibration, it is possible not only to prevent accumulation and clogging of powder, but also to apply it to parts feeders.
·Since it can be installed with a single bolt, it can be easily installed anywhere.
·It is possible to change the vibration frequency and vibrating force simply by adjusting the air pressure.
[Applications]
·It can be applied to blockage prevention of powder and granular materials, material filling, and parts feeders.

Features

●Since it can be installed with one bolt, you can easily attach anywhere.
●Possible to change the frequency and vibration force only by adjusting the air pressure.

Usage

●For preventing particulates from clogging, filling the materials and applying to parts feeders.

Specification

●SPQ(piece):1
●Working Pressure: 0.2 to 0.6MPa
Part Number
EPV12A
EPV18
EPV18L
EPV25
EPV35
EPV35L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Consumption
(NL/min)
Height
(mm)
Vibratory Force
(N)
Vibration Frequency
(Hz)
Trusco Code Mass
(g)

฿ 14,117.85

EXE VIBRATORS 1 Piece(s) 6 Day(s) 9~249829~82106~164753-8146140

฿ 14,148.18

EXE VIBRATORS 1 Piece(s) 5 Day(s) 17~6211666~186102~149290-5388340

฿ 16,581.60

EXE VIBRATORS 1 Piece(s) 5 Day(s) 15~5415382~26558~94290-5396480

฿ 21,025.00

VIBRATORS 1 Piece(s) 14 Day(s) 75~153137147~37475~108798-4260580

฿ 21,489.40

VIBRATORS 1 Piece(s) Same day 45~145138304~77879~117290-54001030

฿ 25,898.07

EXE VIBRATORS 1 Piece(s) 5 Day(s) 44~125184347~92151~73290-54181470

Loading...

  1. 1

Basic Information

Product Model Vibrator Working Pressure(MPa) 0.2~0.6