1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Mixer Attachment

Power Mixer Attachment
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 264.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Mixer blade for electric drills.
·Materials: Carbon steel for machine structure

Features

●A mixer blade for electric drill.

Specification

●Optimum Speed: 200 to 700min-1
Part Number
TM-01
TM-60
TM-80
TM-90W
TM-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Optimum Stirring
(kg)
Blade material Shaft Diameter
(mm)
Length
(mm)
Blade diameter
(mm)
Trusco Code Mass
(g)

฿ 281.00

MIXERS POT TYPE MIXER 1 Piece(s) 1 Day(s) For low viscosity use3.5Nylon8 (Hexagon)40080391-0041225

฿ 264.00

MIXERS POT TYPE MIXER 1 Piece(s) 1 Day(s) For dual low-viscosity and high-viscosity use3.5Carbon Steel for Mechanical Structure8 (Hexagon)40060391-0067260

฿ 281.00

MIXERS POT TYPE MIXER 1 Piece(s) 12 Day(s) For dual low-viscosity and high-viscosity use8.0Carbon Steel for Mechanical Structure8 (Hexagon)40080391-0075320

฿ 416.00

MIXERS POT TYPE MIXER 1 Piece(s) 1 Day(s) For dual low-viscosity and high-viscosity use10.0Carbon Steel for Mechanical Structure8 (Hexagon)50090391-0083465

฿ 486.00

MIXERS POT TYPE MIXER 1 Piece(s) Available Same day For dual low-viscosity and high-viscosity use16.0Carbon Steel for Mechanical Structure10 (Hexagon)600100391-0059600

Loading...

  1. 1

Basic Information

Product Type Stirrer (Handy Type) Maximum Rotation Speed(rpm) 200~700 Material Main Body Carbon Steel for Mechanical Structure
Features Mixer blades for electric drills.