1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transportable Mixing Agitator (Industrial) (A720-0.2B)

SAC MIXERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Lightweight design that integrates a clamp and easy-to-handle clamp.

Materials

●Wetted Part: Stainless Steel(SUS304)

Warning

●Driving with hands is strictly prohibited even in a short time.
●Avoid idle operation, liquid level passing operation absolutely please avoid.
Part Number
A720-0.2B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Length
(mm)
Maximum Churning Capacity (Low Viscosity Liquids) Maximum Churning Capacity (Medium Viscosity Liquids) Blade Outer Diameter
(mm)
Output
(W)
Power
(V)
Trusco Code Mass
(g)

฿ 52,315.00

฿ 39,654.77

SAC MIXERS 1 Piece(s) 40 Day(s) 9501500(L)650(L)270200200 (Three-Phase)459-443612000

Loading...

  1. 1

Basic Information

Product Model Mixer (Mounted Type) Number of Rotations (rpm) 50/60 Hz 300/360 Material: Wetted Part Stainless steel (SUS304)
Feature 1 It is a small, lightweight design with an integrated, easy-to-handle clamp. It has great stirring efficiency and durability, and can be used in a wide range of fields. It is the best mixer for general agitation.

Please check the type/dimensions/specifications of the part A720-0.2B in the Transportable Mixing Agitator (Industrial) series.

Products with similar specification

Part Number
A720-0.1A
A720-0.1B
A720-0.2A
A720-0.4B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShaft Length
(mm)
Maximum Churning Capacity (Low Viscosity Liquids) Maximum Churning Capacity (Medium Viscosity Liquids) Blade Outer Diameter
(mm)
Output
(W)
Power
(V)
Trusco Code Mass
(g)

฿ 37,025.00

1 Piece(s) 40 Day(s) 760700(L)350(L)220100100 (Single Phase)459-437110000

฿ 36,202.00

1 Piece(s) 40 Day(s) 760700(L)350(L)220100200 (Three-Phase)-9000

฿ 45,088.00

1 Piece(s) 40 Day(s) 9501500(L)650(L)270200100 (Single Phase)459-441014000

฿ 58,008.00

1 Piece(s) 40 Day(s) 11902500(L)1500(L)310400200 (Three-Phase)459-445219000