(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stirrer with a clamp that can be easily attached or detached according to the purpose. Compliant with the Electrical Appliances and Materials Safety Act (PSE) of Japan.
· This PSE compatible agitator has a motor equipped with an overload protection device to protect it from burning due to overload of the motor. Also enables immediate agitation by simply connecting to a grounded outlet, as it comes in a standard set with power supply switch and power cord with plug.
[Applications]
· Food industries: Cream, chocolate, milk, HP sauce, mayonnaise, salad dressing, juice, ketchup, coffee, seasoning, table salt, sugar, flour, others.
· Oil industries: Plant oils, butter, lard, tallow, margarine, lubricant, etc.
· Pharmaceutical industries: emulsion, soap, various pharmaceutical products, cosmetics, etc.
· Paint industry: Ink, paint, solvent, others.
· Atmospheric pollution prevention: Coal, caustic soda, sulfuric acid, calcium carbonate, others.
Part Number |
---|
A720-0.065AS |
A720-0.1AS |
A720-0.1BS |
A720-0.2AS |
A720-0.2BS |
A720-0.4BS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Length (mm) | Maximum Churning Capacity (Low Viscosity Liquids) | Maximum Churning Capacity (Medium Viscosity Liquids) | Blade Outer Diameter (mm) | Output (W) | Power (V) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 46,240.31 ฿ 41,477.56 | SAC MIXERS | 1 Piece(s) | 12 Day(s) | 560 | 250(L) | 120(L) | 150 | 65 | 100 (Single Phase) | 459-4363 | 10000 | ||
฿ 46,700.05 ฿ 41,759.18 | SAC MIXERS | 1 Piece(s) | 12 Day(s) | 760 | 700(L) | 350(L) | 220 | 100 | 100 (Single Phase) | 459-4380 | 11000 | ||
฿ 44,436.04 ฿ 39,654.72 | SAC MIXERS | 1 Piece(s) | 12 Day(s) | 760 | 700(L) | 350(L) | 220 | 100 | 200 (Three-Phase) | 459-4401 | 11000 | ||
฿ 52,805.00 ฿ 49,282.91 | SAC MIXERS | 1 Piece(s) | 40 Day(s) | 950 | 1500(L) | 650(L) | 270 | 200 | 100 (Single Phase) | 459-4428 | 15000 | ||
฿ 51,456.10 ฿ 45,605.54 | SAC MIXERS | 1 Piece(s) | 12 Day(s) | 950 | 1500(L) | 650(L) | 270 | 200 | 200 (Three-Phase) | 459-4444 | 15000 | ||
฿ 78,775.00 ฿ 68,928.13 | SAC MIXERS | 1 Piece(s) | 40 Day(s) | 1190 | 2500(L) | 1500(L) | 310 | 400 | 200 (Three-Phase) | 459-4461 | 19000 |
Loading...
Product Model | Mixer (Mounted Type) | Number of Rotations (rpm) 50/60 Hz | 300/360 | Material: Wetted Part | Stainless steel (SUS304) |
---|---|---|---|---|---|
Feature 1 | Stirrer with clamp that can be easily removed to correspond with the purpose. Complies with the Electrical Appliances and Materials Safety Act (PSE). | Feature 2 | This PSE compatible agitator has a motor equipped with an overload protection device to protect it from burning due to overload of the motor. It also enables immediate agitation by simply connecting to a grounded outlet, as it comes in a standard set with power supply switch and power cord with plug. |
How can we improve?
How can we improve?