(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This type is easy to attach using the clamp.
· Uses a Sumitomo speed reducer (1:5 reduction) for quiet operation.
· Small, lightweight, and easy to handle. A single unit can easily move between multiple tanks.
· Simple maintenance and inspection. No lubrication required, as sealed bearing stops grease from escaping.
· Outdoor type.
· Standardizing parts enabled mass production which has reduced cost.
· Separate support is available for up to 0.4 kW, 100 V induction motors.
· Equipped with multiple non-standard speed reduction ratios (revolutions).
[Applications]
· Dissolution and waste liquid disposal equipment for chemical industry pharmaceuticals, pigments, dyes, inks, paints, spinning, chemical fibers, rayons, pulps, papers, fertilizers, petrochemicals, refined oils, solvents, oils/grease, cosmetics, perfumes, foods, drinking water, dairy industry, dairy products, medical/pharmaceutical industry, agricultural chemicals, soaps, celluloids, general plastics, ceramics, leathers, water treatment equipment, and plating chemicals
Part Number |
---|
KP-4006 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Rotations (rpm) (50 / 60 Hz) | Shaft Length (mm) | Maximum Churning Capacity (Low Viscosity Liquids) | Maximum Churning Capacity (Medium Viscosity Liquids) | Blade Outer Diameter (mm) | Output (W) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 200,270.00 ฿ 162,579.19 | HWA MIXERS | 1 Piece(s) | 20 Day(s) | 300/360 | 1600 | 15000(L) | 5000(L) | 400 | 2200 | 240-4397 | 65000 |
Loading...
Product Model | Mixer (Mounted Type) | Power(V) | 200 (Three-Phase) | Material: Shaft and Blades | Stainless steel (SUS304) |
---|---|---|---|---|---|
Feature 1 | This type is easy to attach using the clamp. | Feature 2 | Quiet driving sound using the Sumitomo speed reducer (1: 5 deceleration). | Feature 3 | Small, lightweight, and easy to handle. A single unit can easily move between multiple tanks. |
Please check the type/dimensions/specifications of the part KP-4006 in the Transportable Mixing Agitator (Medium Speed, Gear Deceleration Type) series.
Part Number |
---|
KP-4001B |
KP-4002B |
KP-4003 |
KP-4004 |
KP-4005 |
KP-4090B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Rotations (rpm) (50 / 60 Hz) | Shaft Length (mm) | Maximum Churning Capacity (Low Viscosity Liquids) | Maximum Churning Capacity (Medium Viscosity Liquids) | Blade Outer Diameter (mm) | Output (W) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42,035.00 | 1 Piece(s) | 20 Day(s) | 300/360 | 800 | 620(L) | 200(L) | 160 | 100 | 240-4346 | 16000 | ||
฿ 49,979.00 | 1 Piece(s) | 20 Day(s) | 300/360 | 1000 | 1250(L) | 400(L) | 200 | 200 | 240-4354 | 17000 | ||
฿ 67,877.11 | 1 Piece(s) | 20 Day(s) | 300/360 | 1200 | 2500(L) | 600(L) | 250 | 400 | 240-4362 | 21000 | ||
฿ 94,570.03 | 1 Piece(s) | 20 Day(s) | 300/360 | 1350 | 5000(L) | 1300(L) | 300 | 750 | 240-4371 | 30000 | ||
฿ 122,845.13 | 1 Piece(s) | 20 Day(s) | 300/360 | 1500 | 10000(L) | 3000(L) | 350 | 1500 | 240-4389 | 55000 | ||
฿ 47,144.00 | 1 Piece(s) | 20 Day(s) | 250/300 | 800 | 500(L) | 150(L) | 160 | 90 | 240-4338 | 9000 |
How can we improve?
How can we improve?