1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vertical Agitator (Medium Speed Gear Reducer) (HP-5003)

HWA MIXERS

Vertical Agitator (Medium Speed Gear Reducer) (HP-5003)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
- Can be easily installed from the top of the tank onto the tube seat flange or mount.
・It uses a Sumitomo reducer (1:5 reduction), so it is quiet in operation.
・Easy maintenance and inspection. Sealed bearings prevent grease from leaking and require no lubrication.
・By standardizing parts, mass production is possible and costs are reduced.
・100V fully enclosed fan outdoor type up to 0.4kW is available separately.
・Many non-standard reduction ratios (rotational speeds) are also available.
[Applications]
- Stirring all kinds of liquids.

Features

●From the top of the tank, it can be easily installed on the pipe seat flange/mount.
●Can be used in a wide range of uses from dilute liquid to medium viscosity.

Specification

●Power(V):Three-Phase 200

Materials

●Shaft and Feather: Stainless Steel(SUS304)
Part Number
HP-5003 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Length
(mm)
Maximum Churning Capacity (Low Viscosity Liquids) Maximum Churning Capacity (Medium Viscosity Liquids) Blade Outer Diameter
(mm)
Output
(W)
Trusco Code Feature 2 Mass
(g)

฿ 82,853.00

฿ 68,478.00

HWA MIXERS 1 Piece(s) 40 Day(s) 12002400(L)800(L)250400382-7780-23000

Loading...

  1. 1

Basic Information

Product Model Mixer (Mounted Type) Number of Rotations (rpm) (50 / 60 Hz) 300/360 Power(V) 200 (Three-Phase)
Material: Shaft and Blades Stainless steel (SUS304) Feature 1 From the top of the tank, it can be easily mounted on the pipe seat flange / mount.

Please check the type/dimensions/specifications of the part HP-5003 in the Vertical Agitator (Medium Speed Gear Reducer) series.

Products with similar specification

Part Number
HP-5001B
HP-5004
HP-5005
HP-5007
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShaft Length
(mm)
Maximum Churning Capacity (Low Viscosity Liquids) Maximum Churning Capacity (Medium Viscosity Liquids) Blade Outer Diameter
(mm)
Output
(W)
Trusco Code Feature 2 Mass
(g)

฿ 54,335.99

1 Piece(s) 40 Day(s) 800600(L)200(L)160100382-7763Quiet driving sound using the Sumitomo speed reducer (1: 5 deceleration).18000

฿ 110,896.00

1 Piece(s) 40 Day(s) 15005000(L)1500(L)300750382-7798-35000

฿ 168,724.00

1 Piece(s) 40 Day(s) 165010000(L)3000(L)3501500382-7801-85000

฿ 317,951.00

1 Piece(s) 40 Day(s) 200020000(L)8000(L)4503700382-7828-150000