1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Ultra-compact turbine vibrator

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ultra-compact turbine vibrator
  • Ultra-compact turbine vibrator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,013.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A completely oil-free pneumatic vibrator. There is no contact between the casing part and the rotating part, and the operating noise is quiet, as it is equipped with a high performance muffler.
· Polyacetal resin has been used for the casing and stainless steel has been used for the other parts, so its exceptional corrosion resistance enables it to be used with peace of mind in both the food and chemical industries.
· Simply adjust the air pressure to vary the vibration frequency.
[Applications]
· Practical application to the replenishing of materials, beginning with the prevention of blockages occurring with granular materials.

Part Number
BTP18
BTP24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Consumption
(NL/min)
Motor Frequency of Vibration when Cylinder is Mounted
(Hz)
Air Consumption when Piston is Mounted
(L/min (ANR))
Trusco Code Mass
(g)

฿ 20,013.00

EXE VIBRATORS 1 Piece(s) 12 Day(s) 7~1648.6153~4140.008~0.061421-637750

฿ 20,381.97

EXE VIBRATORS 1 Piece(s) 5 Day(s) 20~4859.6119~3510.016~0.142421-638590

Loading...

  1. 1

Basic Information

Product Model Vibrator Detailed Type Resin Type Application Practical application to the replenishing of materials, beginning with the prevention of blockages occurring with granular materials.
Features It is a completely oil free pneumatic vibrator. There is no contact between the casing part and the rotating part, and it is equipped with a high performance muffler for a silent operation.