1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Light Bit

Light Bit
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 6,543.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SHIBUYA Diamond Bit.

[Features]
· Bits with nominal diameter of 56 mm have inner diameter of 50 mm, and bits with nominal diameter of 106 mm have inner diameter of 100 mm and effective length of 300 mm for sampling iron and cores (test piece).
· Additional thin diamond segments are used for bits with a nominal diameter of 100 mm or more. (Excluding 106 mm)
· C lot screw types are also available.

Features

●Equipped with high output and low noise motor. 
●Adopted one-touch.
●Drainage treatment equipment is installed as standard.

Specification

●Compatible Model:TS-092, 132, 162
●SPQ(piece):1
●Wet Core Bit Effective Length: 250mm 
●Power Cord Length: 5m
Part Number
LB32-001006
LB40-001007
LB52-001008
LB56-004375
LB65-001009
LB75-001011SALE
LB80-001012SALE
LB90-001013SALE
LB100-001014SALE
LB110-001016SALE
LB120-001017SALE
LB130-001018SALE
LB150-001019SALE
LB160-001020SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter (Outer Diameter)
(mm)
Minor Diameter
(mm)
Standard Price
(Round)

฿ 6,543.00

HOLE SAWS 1 Piece(s) 40 Day(s) 32-15000

฿ 7,269.00

HOLE SAWS 1 Piece(s) 40 Day(s) 40-17000

฿ 9,087.00

HOLE SAWS 1 Piece(s) 40 Day(s) 52-21000

฿ 9,814.00

HOLE SAWS 1 Piece(s) 40 Day(s) 565023000

฿ 10,621.30

HOLE SAWS 1 Piece(s) 40 Day(s) 65-25000

฿ 11,887.71

฿ 10,700.13

HOLE SAWS 1 Piece(s) 40 Day(s) 75-28000

฿ 13,085.00

฿ 12,036.89

HOLE SAWS 1 Piece(s) 40 Day(s) 80-30000

฿ 14,174.00

฿ 13,040.08

HOLE SAWS 1 Piece(s) 40 Day(s) 90-33000

฿ 15,264.78

฿ 14,043.60

HOLE SAWS 1 Piece(s) 40 Day(s) 100-36000

฿ 17,445.00

฿ 16,049.40

HOLE SAWS 1 Piece(s) 40 Day(s) 110-40000

฿ 19,263.00

฿ 17,721.96

HOLE SAWS 1 Piece(s) 40 Day(s) 120-45000

฿ 21,443.00

฿ 19,727.56

HOLE SAWS 1 Piece(s) 40 Day(s) 130-50000

฿ 24,715.00

฿ 22,737.80

HOLE SAWS 1 Piece(s) 40 Day(s) 150-58000

฿ 27,985.00

฿ 25,746.20

HOLE SAWS 1 Piece(s) 40 Day(s) 160-65000

Loading...

  1. 1
 

Basic Information

Product Type Other Nominal Diameter Types Meter Mounting Screw M27
Main Spanner 4-Surface Effective Length(mm) 250 Applicable Models TS-092/TS-132/TS-162(TS-090・131・161)