1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Shank Long Bore

WOODWORKING DRILL CUTTERS

Hexagonal Shank Long Bore
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,570.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Drill pilot holes before screw-fastening or nailing to prevent wood from cracking.

 
Part Number
75L-050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,570.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product ​​Type Single Item Size(mm) 5 Overall Length L(mm) 180
Screw Length SL(mm) 115 Shaft Diameter d(mm) 6.35 Shaft Type Hexagonal Shaft
Target Material General wood, resin, plasterboard, particle board Useable Tools Impact Driver, Electric Drill

Please check the type/dimensions/specifications of the part 75L-050 in the Hexagonal Shank Long Bore series.