1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Shank Drill Saw

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hexagonal Shank Drill Saw
  • Hexagonal Shank Drill Saw
  • Hexagonal Shank Drill Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 812.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Supports high-speed rotation of impact screwdriver, improves cutting efficiency.
●Smooth drilling work is possible with less cutting resistance.(5mm)
●Useful for every work in the standard size.(6mm)
●Ideal for deep holes and rough cutting work. (7mm)
●O

Usage

●Work Material: Wood, Hard Building Material, Aluminum Plate, Iron Plate(up to 1.2mm).

Specification

●Groove Length(mm):63
●Total Length(mm):102
●Shank Diameter(mm):6.35
●Compatible Model: Impact Screwdriver, Electric Drill

Materials

●High Speed Steel(HSS)(Titanium Coating Finishing)
Part Number
502X-050
502X-060
502X-070
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)

฿ 812.50

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 5

฿ 883.25

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 6

฿ 918.32

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 7

Loading...

  1. 1
 

Basic Information

Product ​​Type Drill saw Overall Length L(mm) 102 Screw Length SL(mm) 63
Shaft Diameter d(mm) 6.35 Shaft Type Hexagonal Shaft Target Material General wood, plywood for structuring, siding, hard building materials, aluminum sheets, sheet iron (up to 1.2 mm thickness)
Material HSS / Titanium Coating Finish Useable Tools Hexagonal Shaft Type: Impact Driver / Electric Drill