1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Adjustable Drill【1-2 Pieces Per Package】

Carbide Adjustable Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 695.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Drilling Holes for Down Lights / Piping / Ducts, etc.

 
Part Number
36T-K
36TL
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct ​​Type Size
(mm)
Shaft Diameter d
(mm)
Max. Hole Diameter
(mm)
Hole Drilling Depth Shaft Type Contents

฿ 695.14

WOODWORKING DRILL CUTTERS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Replacement Blade-----2 pcs.×1 Set

฿ 2,512.76

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) Set30×2001030~200One Side: 25 / Both Sides: 503 GroovesBody, Hex Wrench

Loading...

  1. 1

Basic Information

Target Material Siding / Timber / Hard Construction Materials Material Main Body: Ordinary Steel / Replacement Blade: With Hardened Tip / Center Drill: With Hardened Tip Useable Tools Electric drill