1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill for bamboo

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 449.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Not only bamboo, but also acrylic/PVC/hard rubber/leather, etc. can be drilled, also making it optimum for relief holes.
●Since it is an acute angle type, it is possible to drill as much as you added force.

Usage

●Work Material: Wood, Hardwood, Bamboo, PVC, Acrylic, Hard Rubber.

Specification

●Total Length(mm):80
●Shank Diameter(mm):6.35
●Compatible Model: Impact Screwdriver, Electric Drill, Drill Press

Materials

●Carbon Steel, Electroless Nickel Plate Finishing
Part Number
601-030
601-040
601-050
601-055
601-060
601-070
601-075
601-080
601-085
601-090
601-095
601-100
601-105
601-110
601-115
601-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Screw Length SL
(mm)

฿ 449.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 335

฿ 449.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 435

฿ 449.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 535

฿ 449.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 5.535

฿ 449.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 635

฿ 529.50

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 735

฿ 529.50

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 7.540

฿ 529.50

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 840

฿ 529.50

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 8.540

฿ 529.50

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 940

฿ 529.50

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 9.540

฿ 635.32

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 1040

฿ 635.32

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 10.540

฿ 635.32

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 1140

฿ 635.32

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 11.540

฿ 635.32

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) 1240

Loading...

  1. 1
 

Basic Information

Overall Length L(mm) 80 Shaft Diameter d(mm) 6.35 Shaft Type Hexagonal Shaft
Target Material General wood, hardwood, bamboo, PVC, acrylic, hard rubber Material Ordinary Steel / Electroless Nickel Plating Finish Useable Tools Impact Driver / Electric Drill / Drilling Machine