1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pre-Triangle Short Bit

Pre-Triangle Short Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 315.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
For drilling shallow blind holes

 
Part Number
5B-030
5B-040
5B-050
5B-060
5B-070
5B-075
5B-080
5B-085
5B-090
5B-095
5B-100
5B-105
5B-110
5B-120
5B-130
5B-140
5B-150
5B-160
5B-180
5B-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Overall Length L
(mm)
Screw Length SL
(mm)
Shaft Diameter d
(mm)

฿ 327.90

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 380456.35

฿ 333.95

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 480456.35

฿ 333.95

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 590506.35

฿ 315.81

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 690506.35

฿ 315.81

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 790506.35

฿ 315.81

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 7.590506.35

฿ 327.28

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 890506.35

฿ 339.33

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 8.5100606.35

฿ 315.81

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 9100606.35

฿ 327.90

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 9.5100606.35

฿ 327.28

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 10100606.35

฿ 339.33

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 10.5100606.35

฿ 315.81

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 11100606.35

฿ 327.28

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 12100606.35

฿ 399.64

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 13120706.35

฿ 399.64

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 14120706.35

฿ 393.61

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 15120706.35

฿ 472.01

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 16120706.35

฿ 459.94

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 18120706.35

฿ 526.28

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 201308010

Loading...

  1. 1

Basic Information

Shaft Type Hexagonal Shaft Target Material Wood, Bamboo Material Ordinary Steel
Useable Tools Impact Driver (up to 19 mm), Electric Drill, Drilling Machine