1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal Auger for Chargeable Drill【1-2 Pieces Per Package】 (36X-K)

WOODWORKING DRILL CUTTERS

Universal Auger for Chargeable Drill (36X-K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Drilling Holes for Down Lights / Piping / Ducts, etc.

 
Part Number
36X-K
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct ​​Type Size
(mm)
Shaft Diameter d
(mm)
Max. Hole Diameter
(mm)
Hole Drilling Depth Shaft Type Contents

฿ 465.98

WOODWORKING DRILL CUTTERS 1 Pack(s)

2 Pieces Per Package

12 Day(s) HSS Spare Blade (Pair of 2 Sheets)------

Loading...

  1. 1

Basic Information

Target Material Plate Material Main Body: Ordinary Steel / Replacement Blade: High-Speed Blade / Center Drill: Ordinary Steel Useable Tools Rechargeable drill, Impact screwdriver, Electric drill

Please check the type/dimensions/specifications of the part 36X-K in the Universal Auger for Chargeable Drill series.

Products with similar specification

Part Number
36X
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct ​​Type Size
(mm)
Shaft Diameter d
(mm)
Max. Hole Diameter
(mm)
Hole Drilling Depth Shaft Type Contents

฿ 1,513.16

1 Piece(s) 10 Day(s) Set30×1206.3530~120One side: 12, both sides: 24Hexagonal DiameterBody, Hex Wrench