1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laminated Wood Drill

WOODWORKING DRILL CUTTERS

Laminated Wood Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,080.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has a long lifespan against adhesives and is highly durable with the use of a carbide blade.
For drilling hardwood, laminated wood, and synthetic sleepers.

 
Part Number
82-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,080.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product ​​Type Drill Size(mm) 20 Overall Length L(mm) 350
Screw Length SL(mm) 280 Shaft Diameter d(mm) 12 Shaft Type 3 Grooves
Target Material Hardwoods, Laminated Woods, Synthetic Tie-ins Material Ordinary Steel, Carbide Chip / Fluorine-Coated Useable Tools Electric drill

Please check the type/dimensions/specifications of the part 82-200 in the Laminated Wood Drill series.