1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Drill【1-2 Pieces Per Package】 (36)

WOODWORKING DRILL CUTTERS

Flexible Drill (36)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Drilling Holes for Down Lights / Piping / Ducts, etc.

 
Part Number
36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct ​​Type Size
(mm)
Shaft Diameter d
(mm)
Max. Hole Diameter
(mm)
Hole Drilling Depth Shaft Type Contents

฿ 1,718.50

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) Set30×1201030~120One Side: 25 / Both Sides: 503 GroovesBody, Center Drill for Thin Plate, Hex Wrench

Loading...

  1. 1

Basic Information

Target Material Wood, Plasterboard Material Main Body: Ordinary Steel / Replacement Blade: High-Speed Material / Center Drill: Ordinary Steel Useable Tools Electric drill

Please check the type/dimensions/specifications of the part 36 in the Flexible Drill series.

Products with similar specification

Part Number
36-B300
36-CD1
36-K
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipProduct ​​Type Size
(mm)
Shaft Diameter d
(mm)
Max. Hole Diameter
(mm)
Hole Drilling Depth Shaft Type Contents

฿ 423.76

1 Piece(s) 31 Day(s) Long Bar (for 300 mm)-830~300---

฿ 291.62

1 Piece(s) 31 Day(s) For Center drilling thick board-8----

฿ 465.98

1 Pack(s)

2 Pieces Per Package

10 Day(s) HSS Spare Blade (Pair of 2 Sheets)------