1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single action universal cone【1-2 Pieces Per Package】

Single action universal cone
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 480.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a new type of adjustable circle cutter series that makes size matching easier.
Twin-blade type with good balance and speed.
For drilling holes in recessed lights, pipes, ducts, etc.

 
Part Number
5010
5010-K
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct ​​Type Size
(mm)
Shaft Diameter d
(mm)
Max. Hole Diameter
(mm)
Hole Drilling Depth Shaft Type

฿ 3,550.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) Set60 x 2001060~200 One Side: 30 / Both Sides: 603 Grooves

฿ 480.29

WOODWORKING DRILL CUTTERS 1 Pack(s)

2 Pieces Per Package

12 Day(s) HSS Spare Blade (Pair of 2 Sheets)-----

Loading...

  1. 1

Basic Information

Target Material Wood, Plywood for Construction, Plasterboard Material Main Body: Ordinary Steel / Replacement Blade: High-Speed Material / Center Drill: Ordinary Steel Useable Tools Electric drill