(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
For drilling holes of 240 mm or more depth
Part Number |
---|
5L-090 |
5L-105 |
5L-120 |
5L-135 |
5L-150 |
5L-160 |
5L-180 |
5L-210 |
5L-240 |
5L-270 |
5L-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Shaft Diameter d (mm) |
---|---|---|---|---|---|---|---|
฿ 823.76 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 9 | 9 | ||
฿ 880.60 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 10 Day(s) | 10.5 | 10 | ||
฿ 812.88 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 12 | 10 | ||
฿ 1,039.03 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 13.5 | 10 | ||
฿ 996.71 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 15 | 12 | ||
฿ 1,290.59 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 16 | 12 | ||
฿ 1,195.05 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 18 | 12 | ||
฿ 1,400.04 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 19 Day(s) | 21 | 12 | ||
฿ 1,591.13 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 24 | 12 | ||
฿ 1,909.20 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 27 | 12 | ||
฿ 2,019.26 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 14 Day(s) | 30 | 12 |
Loading...
Overall Length L(mm) | 500 | Screw Length SL(mm) | 400 | Shaft Type | Hexagonal Shaft |
---|---|---|---|---|---|
Target Material | Wood | Material | Ordinary Steel | Useable Tools | Electric drill |
How can we improve?
How can we improve?