1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long S type temporary frame bit

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
For centering work performed during foundational construction of buildings. Ideal for drilling for separators.

 
Part Number
72S-080
72S-085
72S-090
72S-100
72S-105
72S-120
72S-135
72S-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Overall Length L
(mm)

฿ 399.26

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 882

฿ 399.26

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 8.582

฿ 399.26

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 982

฿ 399.26

WOODWORKING DRILL CUTTERS 1 Piece(s) 14 Day(s) 1082

฿ 399.26

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 10.583

฿ 399.26

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 1284

฿ 483.92

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 13.584

฿ 483.92

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 1585

Loading...

  1. 1

Basic Information

Screw Length SL(mm) 37 Shaft Diameter d(mm) 6.35 Shaft Type Hexagonal Shaft
Target Material Wood Material Ordinary Steel Useable Tools Impact Driver, Electric Drill