1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chotto Pilot Hole & Bit 90° (5009-1)

WOODWORKING DRILL CUTTERS

Chotto Pilot Hole & Bit 90° (5009-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Casual Pilot Hole Drilling and Screw Tightening (with 2 pieces of the same size)

 
Part Number
5009-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBit

฿ 465.98

WOODWORKING DRILL CUTTERS 1 Piece(s) Quote ♯1

Loading...

  1. 1

Basic Information

Overall Length L(mm) 65 Shaft Diameter d(mm) 6.35 Shaft Type Hexagonal Diameter
Target Material Wood, Aluminum, Tin Material Chrome Vanadium Steel Useable Tools Impact Screwdriver
Pilot Hole Drill Size 1.5