1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dowel Cone

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Drilling for Dowel Hole

 
Part Number
70X-060
70X-080
70X-090
70X-100
70X-110
70X-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length L
(mm)
Actual Diameter D
(mm)
Work
(mm)

฿ 399.26

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 525.56

฿ 399.26

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 547.58

฿ 399.26

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 558.59

฿ 399.26

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 569.510

฿ 399.26

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 5710.511

฿ 399.26

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 5811.512

Loading...

  1. 1

Basic Information

Shaft Diameter d(mm) 6.35 Shaft Type Hexagonal Diameter Target Material Wood
Material Ordinary Steel Useable Tools Hexagonal Shaft: Impact Driver / Electric Drill