1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Bit

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 331.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
For drilling shallow through-holes

 
Part Number
5-030
5-040
5-050
5-060
5-080
5-090
5-100
5-105
5-110
5-120
5-130
5-135
5-150
5-160
5-180
5-210
5-240
5-270
5-280
5-300
5-330
5-360
5-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize
(mm)
Overall Length L
(mm)
Screw Length SL
(mm)
Shaft Diameter d
(mm)
Shaft Type

฿ 338.79

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) -380456.35Hexagonal Shaft

฿ 338.79

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) -480456.35Hexagonal Shaft

฿ 338.79

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) -590506.35Hexagonal Shaft

฿ 345.51

WOODWORKING DRILL CUTTERS 1 Piece(s) 14 Day(s) -690506.35Hexagonal Shaft

฿ 331.53

WOODWORKING DRILL CUTTERS 1 Piece(s) 1 Day(s) -890506.35Hexagonal Shaft

฿ 331.53

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) -9100606.35Hexagonal Shaft

฿ 331.53

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) -10100606.35Hexagonal Shaft

฿ 331.53

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) -10.5100606.35Hexagonal Shaft

฿ 331.53

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) -11100606.35Hexagonal Shaft

฿ 331.53

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) -12100606.35Hexagonal Shaft

฿ 409.61

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) -13120706.35Hexagonal Shaft

฿ 395.63

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) -13.5120706.35Hexagonal Shaft

฿ 395.63

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) -15120706.35Hexagonal Shaft

฿ 783.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) -16120706.35Hexagonal Shaft

฿ 462.75

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) -18120706.35Hexagonal Shaft

฿ 537.13

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) -211308010Hexagonal Shaft

฿ 632.67

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) -241308010Hexagonal Shaft

฿ 703.42

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) -271308010Hexagonal Shaft

฿ 1,225.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) -281308010Hexagonal Shaft

฿ 780.89

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) -301308010Hexagonal Shaft

฿ 1,138.21

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) -331409012Hexagonal Shaft

฿ 1,499.21

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) -361409012Hexagonal Shaft

฿ 2,440.32

WOODWORKING DRILL CUTTERS 1 Piece(s) Quote 104014090123 Grooves

Loading...

  1. 1

Basic Information

Product ​​Type Single Item Target Material General wood Material Ordinary Steel
Useable Tools Impact Driver (up to 19 mm), Electric Drill