1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanding Paper pilot hole drill

Sanding Paper pilot hole drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 303.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Drill pilot holes before nailing to prevent siding from cracking.

 
Part Number
75SD-025
75SD-028
75SD-030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)

฿ 303.72

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 2.5

฿ 303.72

WOODWORKING DRILL CUTTERS 1 Piece(s) 14 Day(s) 2.8

฿ 303.72

WOODWORKING DRILL CUTTERS 1 Piece(s) 14 Day(s) 3

Loading...

  1. 1

Basic Information

Overall Length L(mm) 60 Screw Length SL(mm) 20 Shaft Diameter d(mm) 6.35
Shaft Type Hexagonal Shaft Target Material Siding Board, Ordinary Timber, Hardwood, Laminated Lumber Hard Building Material, Aluminum, Resin, Particle Board Material HSS (Surface: Parker Finish)
Useable Tools Impact Driver, Electric Drill