(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Drilling holes in general wood materials using an impact screwdriver - Middle
Part Number |
---|
7M-030 |
7M-040 |
7M-050 |
7M-060 |
7M-065 |
7M-080 |
7M-090 |
7M-100 |
7M-110 |
7M-120 |
7M-130 |
7M-150 |
7M-180 |
7M-210 |
7M-240 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Overall Length L (mm) | Screw Length SL (mm) |
---|---|---|---|---|---|---|---|---|
฿ 374.47 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 10 Day(s) | 3 | 110 | 60 | ||
฿ 374.47 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 4 | 120 | 70 | ||
฿ 374.47 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 5 | 140 | 90 | ||
฿ 367.21 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 6 | 160 | 100 | ||
฿ 390.26 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 31 Day(s) | 6.5 | 170 | 100 | ||
฿ 381.19 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 8 | 170 | 100 | ||
฿ 339.48 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 9 | 180 | 110 | ||
฿ 453.88 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 10 Day(s) | 10 | 190 | 120 | ||
฿ 370.84 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 11 | 190 | 120 | ||
฿ 367.21 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 12 | 190 | 120 | ||
฿ 445.22 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 13 | 190 | 120 | ||
฿ 445.22 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 10 Day(s) | 15 | 200 | 130 | ||
฿ 503.36 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 18 | 200 | 130 | ||
฿ 600.63 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 10 Day(s) | 21 | 205 | 135 | ||
฿ 710.68 | WOODWORKING DRILL CUTTERS | 1 Piece(s) | 12 Day(s) | 24 | 205 | 135 |
Loading...
Shaft Diameter d(mm) | 6.35 | Shaft Type | Hexagonal Shaft | Target Material | Wood |
---|---|---|---|---|---|
Material | Ordinary Steel | Useable Tools | Impact Driver, Electric Drill |
How can we improve?
How can we improve?