1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Norton 1-2-3 Multi-Purpose Grinding Wheel for "Cutting," "Grinding" and "Polishing"【10 Pieces Per Package】

SGB CUTTING STONES

Norton 1-2-3 Multi-Purpose Grinding Wheel for "Cutting," "Grinding" and "Polishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,053.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An all-in-one abrasive stone for metals as a single product usable for all cutting, grinding and polishing operations.
[Features]
· Norton 1-2-3 can be used for "cutting," "grinding" and "rough polishing" processes by changing the working angle of the grinder.
· Three processes can be performed with one abrasive stone attached without the need for being replaced.
· Single resinoid abrasive stone usable "from the start to the end."

Part Number
2TW-100-123LBA22-46
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,053.59

SGB CUTTING STONES 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Offset Type Work material General steel / Stainless Steel Abrasive material A
Particle Size(#) 46 Outer Diameter(mm) 100 Blade thickness(mm) 2.2
Internal Diameter(mm) 15 Degree of Coupling S Max. Rotational Speed(rpm) 15,300
Number Contained In A Packet(Sheets) 10 Specification A46S Features 1 Norton 1-2-3 executes "cutting", "grinding" and "rough grinding" by changing the accuracy of grinder process.
Features 2 Three processes can be done while one grindstone is still mounted so the trouble of replacement is minimized. Features 3 Resinoid grindstone that can "do the job from beginning to end" with a single sheet.