1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Norton Multi 1-2-3【10 Pieces Per Package】 (2TW-100-MT123-46)

SGB CUTTING STONES

Norton Multi 1-2-3 (2TW-100-MT123-46)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An all-around grindstone. Compatible with various workpieces to enable cutting, grinding and polishing with a single product.

[Features]
· Norton 1-2-3 and Explorer Multi are combined. The "Multi 1-2-3 Cutting, Grinding and Polishing Grindstone" is a multi-purpose, all-in-one grinding stone that supports "cutting", "grinding" and "rough polishing" processes, covering workpieces made of materials that range from non-metals to ordinary metals.
· A resinoid grindstone that can handle diverse materials from start to completion by itself.

Part Number
2TW-100-MT123-46
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Internal Diameter
(mm)
Max. Rotational Speed
(rpm)

฿ 1,178.37

SGB CUTTING STONES 1 Pack(s)

10 Pieces Per Package

4 Day(s) 1001515,300

Loading...

  1. 1

Basic Information

Product Type Offset Type Work material General steel / Stainless Steel / Cast Iron / Copper Material / Aluminum / Non-metal Abrasive material AC
Particle Size(#) 46 Blade thickness(mm) 2.4 Degree of Coupling S
Number Contained In A Packet(Sheets) 10 Specification AC46S Features 1 Norton 1-2-3 and Explorer Multi combined.
Features 2 The "Multi 1-2-3 Cutting, Grinding and Polishing Grindstone" is a multi-purpose, all-in-one grinding stone that supports "cutting", "grinding" and "rough polishing" processes, covering workpieces made of materials that range from non-metals to ordinary metals. Features 3 A resinoid grindstone that can handle a variety of materials from the start completion by itself.

Please check the type/dimensions/specifications of the part 2TW-100-MT123-46 in the Norton Multi 1-2-3 series.

Products with similar specification

Part Number
2TW-125-MT123-46
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Internal Diameter
(mm)
Max. Rotational Speed
(rpm)

฿ 1,611.62

1 Pack(s)

10 Pieces Per Package

31 Day(s) 1252212,250