1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Norton, Mega One【10 Pieces Per Package】 (Part Number)

SGB CUTTING STONES

Norton, Mega One
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,176.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This standard type cutting grindstone uses the Norton original zirconia abrasive grain "NorZon", and compared with conventional products cutting speed is improved by about 20% and durability is improved by about 30%

[Features]
· 1.0 (1.6) mm thick cutting wheel.
· Excellent performance in cutting general steel materials, such as thin steel plates, thin pipes, angles, round bars made of stainless steel.
· Zirconia alumina abrasive grain, NorZon, cuts extremely well.
· Compared to the conventional 1 mm thick cutting grindstone, the cutting speed is approximately 20% higher and the durability is increased by 30%

Part Number
2TW-180-MORZA16-46
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,176.05

SGB CUTTING STONES 1 Pack(s)

10 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat Work material General steel / Stainless Steel Abrasive material ZA
Particle Size(#) 46 Outer Diameter(mm) 180 Blade thickness(mm) 1.6
Internal Diameter(mm) 22 Degree of Coupling V Max. Rotational Speed(rpm) 8,500
Number Contained In A Packet(Sheets) 10 Specification ZA46V Features 1 The 1.0 (1.6) mm thick "Mega One" grinding stone demonstrates excellent cutting ability for stainless steel, general thin steel panels, thin pipes, angles, and round bars.
Features 2 Zirconia Alumina Abrasive Grain, NorZon, cuts extremely well. Features 3 Compared to the conventional 1 mm thick cutting grindstone, the cutting speed is approximately 20% higher and the durability is increased by approximately 30%.

Please check the type/dimensions/specifications of the part 2TW-180-MORZA16-46 in the Norton, Mega One series.