1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Norton Explorer 0.8【10 Pieces Per Package】

SGB CUTTING STONES

Norton Explorer 0.8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 958.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Super ultra slim 0.8 mm blade thickness achieves incredible cutting speed. Also guaranteed to provide a beautiful section by reducing the generation of burrs and burns.

[Features]
· Less than 1.0 mm thick. 0.8 mm double-sided reinforced cutting wheel.
· Demonstrates particularly outstanding performance with materials that are 2 mm thick or less.
· Thin when compared to conventional products.
· Significantly increased cutting speed.
· Prevents workpiece surface burn.
· Reduces surface burn and burr, producing a very beautiful finish.
· 125D is offset type

Part Number
2TW-105-XPRDA08S-60
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 958.83

SGB CUTTING STONES 1 Pack(s)

10 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat Work material General steel / Stainless Steel Abrasive material ZA
Particle Size(#) 60 Outer Diameter(mm) 105 Blade thickness(mm) 0.8
Internal Diameter(mm) 15 Degree of Coupling V Max. Rotational Speed(rpm) 14,500
Number Contained In A Packet(Sheets) 10 Specification ZA60V Features 1 Less than 1.0 mm thick, a 0.8 mm dual face reinforced grinding stone that realizes outstanding performance on materials less than 2 mm thick.
Features 2 Because of its thinness, it is much faster than the conventional products and reduced surface burn and burr, producing a very beautiful finish.

Please check the type/dimensions/specifications of the part 2TW-105-XPRDA08S-60 in the Norton Explorer 0.8 series.