(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Super flexible grinding belt made of strong polyester base material coated with artificial diamond abrasive grains. Performs particularly well in work with non-metal materials.
[Features]
· Belt made of polyester base material coated with artificial diamond abrasive grains by electrodeposition.
· It uses metal coated fiber for the base layer, making it excellent in heat resistance and flexibility.
· Grain sizes, diamond patterns, base materials, various types are available.
· Belt using CBN abrasive grain for metal machining is also prepared.
Part Number |
---|
2G-3033191-60 |
2G-3033192-120 |
2G-3033193-200 |
2G-3033194-400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | SGB BELT | 1 Piece(s) | Quote | 60 | ||
฿ 999,999,999.00 | SGB BELT | 1 Piece(s) | Quote | 120 | ||
฿ 999,999,999.00 | SGB BELT | 1 Piece(s) | Quote | 200 | ||
฿ 999,999,999.00 | SGB BELT | 1 Piece(s) | Quote | 400 |
Loading...
Tool Used | Electrical and pneumatic tools | Width(mm) | 20 | Length(mm) | 520 |
---|---|---|---|---|---|
Base Materials | Cloth | With/without joints | Available | Joint Type | Butt joint |
Quantity/Pack(Piece) | 1 |
How can we improve?
How can we improve?