1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Norton, Norax, Three-Dimensional Cross Belt【10 Pieces Per Package】 (2BL-NRX50X3350-X5)

SGB BELT

Norton, Norax, Three-Dimensional Cross Belt (2BL-NRX50X3350-X5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly durable and high performance abrasive belt realizing work without unevenness, achieved by new abrasive grains constantly appearing on the surface due to the "mountain pattern" abrasive grain pattern with a 3D structure.

[Features]
· Multiple layers with abrasive grain. If the surface grains wear away, new grains on the lower layers will be exposed, enabling a more even finish and a long product life.
· The patterned surface design applies less pressure than conventional grinding belts so a beautiful finish can be obtained.
· Flexible base material and range bond fit to workpieces with complicated shapes and material

Part Number
2BL-NRX50X3350-X5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 999,999,999.00

SGB BELT 1 Pack(s)

10 Pieces Per Package

Quote Equivalent to No. 1000

Loading...

  1. 1

Basic Information

Width(mm) 50 Length(mm) 3350 Base Materials Cloth
With/without joints Available Joint Type Butt joint Quantity/Pack(Piece) 10