1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Norton, Soft Touch Sponge, Polishing Pad (2U-3074)

SGB SHEET

Norton, Soft Touch Sponge, Polishing Pad (2U-3074)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pad for manual processing with abrasive grain applied to a flexible sponge. Fits well and leaves an even finish, even with complex shapes. Moreover, it can be washed and used repeatedly

[Features]
· "Soft touch sponge polishing pads" are abrasive materials in which alumina abrasive grains or silicon carbide abrasive grains demonstrating excellent abrasive power are applied to the surface of a sponge with excellent elasticity.
· Supports machined items in complex shapes that fit easily to the curved surface, to obtain a beautiful finish.
· Also possible to adjust the fineness of the surface by the amount of force applied.
· Moreover, it can be washed with water and used repeatedly

Part Number
2U-3074
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Specification Surface Color

฿ 132.00

SGB SHEET 20 Piece(s) 10 Day(s) Equivalent to P120-180MediumGray

Loading...

  1. 1

Basic Information

Sheet Type Polyurethane (Sponge) Usage Hand polish Width(mm) 114
Length(mm) 140 Packaging Quantity(Sheets) 1 sheet , MOQ 20 sheet Back Surface Color Blue
Type of base material Sponge Application For dirt removal, scratch gradation and roughening of ceramics or wood. Rust removal from stainless steel. Hairline machining of aluminum, brass, etc.

Please check the type/dimensions/specifications of the part 2U-3074 in the Norton, Soft Touch Sponge, Polishing Pad series.

Products with similar specification

Part Number
2U-3075
2U-3076
2U-3077
2U-3078
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipParticle Size
(#)
Specification Surface Color

฿ 132.00

20 Piece(s) 12 Day(s) Equivalent to P320-400FineLight blue

฿ 124.00

20 Piece(s) 12 Day(s) Equivalent to P500-600Super FineBlue

฿ 132.00

20 Piece(s) 10 Day(s) Equivalent to P800-1000Ultra FineBlack

฿ 132.00

20 Piece(s) 10 Day(s) Equivalent to P1200-1500Micro FineGreen