1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Norton, Finishing Felt Disc

SGB DISK

Norton, Finishing Felt Disc
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 90.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Disc for final finishing using the quick change series tools. Glazing. Ideal for light dirt removal.

[Features]
· For glazing, light dirt removal and wiping.
· Quick change system used for final finishing applications.
· When performing a mirror finish, use a blue bar or other polishing agent

Part Number
2QC50FLT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 90.00

SGB DISK 25 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Felt Disc Work material General steel / Stainless Steel / Cast Iron / Aluminum Outer diameter Dimensions(mm) 50
Thickness(mm) 4 Particle Size(#) Equivalent to P600 Abrasive grain Not applicable
Shaft Diameter(mm) 6 Packaging Quantity 25 pcs. Application Glazing, Mirror Polishing, Wiping, Removing Small Dirt

Please check the type/dimensions/specifications of the part 2QC50FLT in the Norton, Finishing Felt Disc series.