1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Norton, Cleaning Non-Woven Fabric Disc

SGB DISK

Norton, Cleaning Non-Woven Fabric Disc
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 69.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For buffing and dirt removal before applying paint and coating. Quick-change non-woven disc for finish polishing. It can remove stubborn dirt on workpiece simply by tracing it.

[Features]
· For buffing, dirt removal and finish polishing before applying paint and coating.
· It can easily remove dirt stuck on workpieces simply by tracing it.
· "Vortex 3D Brush Quick Change" can be used for quick elimination of marks after grinding

Part Number
2QC50CDF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 69.00

SGB DISK 25 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel / Stainless Steel / Cast Iron / Aluminum Outer diameter Dimensions(mm) 50
Thickness(mm) 7 Particle Size(#) Equivalent to P400 Abrasive grain A Abrasive Grain
Shaft Diameter(mm) 6 Packaging Quantity 25 pcs. Application Sole fixing, dirt removal, polishing for finishing
Base Materials Non‐Woven Fabric

Please check the type/dimensions/specifications of the part 2QC50CDF in the Norton, Cleaning Non-Woven Fabric Disc series.