1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Norton, Vortex 3D Non-Woven Fabric Disc

SGB DISK

Norton, Vortex 3D Non-Woven Fabric Disc
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 198.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Quick change nonwoven fabric disc using the latest vortex technology. "Top", "Side", "Bottom" 3D work is possible.

[Features]
· The three-dimensional structure that allows the "top", "bottom", and "side" of the disc to be used supports work that uses complicated shapes and inner circumference polishing.
· Exhibits high speed, durability, and performance with Norton's original "Vortex Technology".
· It can support a range from burn removal work to deseaming work.
· Dedicated quick change holder is equipped as standard and makes 3D work possible

Part Number
2QC50VT3DM1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 198.00

SGB DISK 10 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Aluminum Outer diameter Dimensions(mm) 50
Thickness(mm) 7 Particle Size(#) 180-320 equivalent Abrasive grain Not applicable
Shaft Diameter(mm) 6 Packaging Quantity 10 pcs. Application Inner Circumference Polishing, Paint Removal, Uniforming, Surface Shading
Base Materials Non‐Woven Fabric

Please check the type/dimensions/specifications of the part 2QC50VT3DM1 in the Norton, Vortex 3D Non-Woven Fabric Disc series.