1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Norton, Alumina ACE Alundum Disc

SGB DISK

Norton, Alumina ACE Alundum Disc
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 48.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Quick change disc using alumina abrasive. Features smooth grinding force and finish.

[Features]
· Uses alumina abrasive to enable a smooth finish.
· Small scratches and such come off easily with light force.
· Can be used for eliminating marks after using "SG Blaze ceramic discs"

Part Number
2QC50ACE120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 48.00

SGB DISK 25 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Sander paper Work material General steel / Stainless Steel / Cast Iron / Aluminum Outer diameter Dimensions(mm) 50
Thickness(mm) 1 Particle Size(#) Equivalent to P100-120 Abrasive grain A Abrasive Grain
Shaft Diameter(mm) 6 Packaging Quantity 25 pcs. Application Remove Scratches, Polished Surfaces, Dirt

Please check the type/dimensions/specifications of the part 2QC50ACE120 in the Norton, Alumina ACE Alundum Disc series.